Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/ef29e11a-4faf-4c33-a780-69cf62af2dee
Home
Categories
Furniture
Mirrors
A6025 - Mirror, Safety, Convex
Available in United States
SEPS2BIM
Follow
A6025 - Mirror, Safety, Convex
4.7
(6 reviews)
Shall be an 18 inch convex circular mirror. It shall provide a 160-degree wide-field viewing area. The mirror shall be made of shatterproof acrylic or unbreakable polycarbonate. Shall come with mounting bracket.
Download
Technical specification
Technical specification
Unique ref.
A6025
Product family
Mirror
Product group
Safety
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
460
Width (mm)
460
Depth (mm)
300
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Mirrors
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download