Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/4885212d-e609-427f-bdef-858b6ecdc1b8
Home
Categories
Medical
Other Medical
D2540 - Casting Machine, Manual, Broken Arm
Available in United States
SEPS2BIM
Follow
D2540 - Casting Machine, Manual, Broken Arm
Broken arm manual casting machine. The unit is used in dental laboratories to cast precious and non-precious type II/III metals. The unit must be enclosed in a guard well (JSN D0760) sized to accommodate the specific machine.
Download
Technical specification
Technical specification
Unique ref.
D2540
Product family
Casting Machine
Product group
Manual
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
330
Width (mm)
510
Depth (mm)
510
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
M4915 - Chair, Exam/Treatment, ENT, w/Adjustable Light
4.3
(
10
)
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
23
)
Download
SEPS2BIM
F0535 - Cart, Utility
4.1
(
16
)
Download
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download