Publish your products
E0594 - Workstation, Microbiology Lab, Medium
SEPS2BIM

E0594 - Workstation, Microbiology Lab, Medium

3.3 out of 5 stars3.3(6 reviews)
THIS TYPICAL INCLUDES: 2 Module, 48"H x 24"W,w/ 7-1/4 inch utility chase, w/ service shelf; 4 Module, 48"H x 48"W,w/ 7-1/4 inch utility chase, w/ service shelf; 1 Clinical Panel, Open 80"H x 24"W; 4 Clinical Panel, Open 80"H x 30"W; 6 Clinical Panel, Open 80"H x 48"W; 2 Clinical Panel with Ceiling Entry Elec/Data Channel, 80"H x 48"W; 6 Clinical Panel, 80"H x 30"W; 2 Vertical Chase Cover; 5 Electrical/Data Channel 48"W; 1 Electrical/Data Channel 72"W; 2 Electrical/Data Channel, Corner; 1 Light, 24"W; 2 Light, 30"W; 8 Light, 48"W; 7 Cantilevered Work Surface, 30"D x 48"W, With Support; 5 Cantilevered Work Surface, 30"D x 72"W, With Support; 2 Cantilevered Corner Work Surface, 30"D x 48"W x 48"W; 1 Height Adjustable Table, 30"D x 60"W; 1 Height Adjustable Table, 30"D x 72"W; 1 Height Adjustable Table, 36"D x 72"W; 3 Adjustable Keyboard Tray; 11 Mobile Drawer Caddie with Drawers; 13 DR, 3"H; 11 DR, 6"H; 1 Lockable Flipper Unit, 24"W; 2 Lockable Flipper Unit, 30"W; 7 Lockable Flipper Unit, 48"W; 1 3 Shelf Unit with Door, 48"W; 1 Shelf, Storage/Display 24"W; 2 Shelf, Storage/Display 30"W; 7 Shelf, Storage/Display 48"W; 12 Extra Deep Shelf, 48"W; 2 Sink Base Cabinet, w/Double Door, Backsplash, w/Corian Top, 30"D x 60"W; 2 Swing-Away Eyewash; 3 SS Sink 19"D X 19"D; 2 Gooseneck Mixing Faucet ASSY. With Wristbands; 2 Strainer and Tailpiece; Drawer Organizer Bins. * Connecting hardware required to complete installation.
Technical specification
  • Unique ref.E0594
  • Product familyWorkstation
  • Product groupMicrobiology Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)6710
  • Depth (mm)4270
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States