Publish your products
E0818 - Module, Wardrobe, Extended, Patient Bedroom - Family
SEPS2BIM

E0818 - Module, Wardrobe, Extended, Patient Bedroom - Family

3.8 out of 5 stars3.8(25 reviews)
A module of a wardrobe and cabinets for use in patient bedrooms. The unit is custom configured and will have a swing door wardrobe, a desk and various storage units with overhead cabinet and shelf. The unit will be approximately 120"W x 20" D x 84" H. The wardrobe will have a top shelf with a coat rod. The module price and dimensions are for items identified in the PDF document. Many different configurations are available. Overhead lights may also be added to the module
Technical specification
  • Unique ref.E0818
  • Product familyModule
  • Product groupWardrobe
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)3050
  • Depth (mm)510
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit