Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/6eef6cb9-fab0-4553-ab56-2dc97a77b2cd
Home
Categories
Furniture
Office Chairs
F0240 - Chair, Executive, Swivel
Available in United States
SEPS2BIM
Follow
F0240 - Chair, Executive, Swivel
Executive swivel chair, 39" high X 26" wide X 26" deep with arms, a five (5) caster base and tilt mechanism. Seat and back have foam rubber cushions. Upholstery may be either woven fabric or vinyl.
Download
Technical specification
Technical specification
Unique ref.
F0240
Product family
Chairs
Product group
Executive
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1120
Width (mm)
690
Depth (mm)
740
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Office Chairs
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download