Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/76386659-0d6f-4cfa-a6ff-34068c4d957e
Home
Categories
Furniture
Armchairs
F0255 - Chair, Easy
Available in United States
SEPS2BIM
Follow
F0255 - Chair, Easy
3.0
(5 reviews)
Easy chair approximately 35" high X 28" wide X 32" deep with arms and floor glides. Arms, back and seat are foam padded and upholstered in woven textile fabric or vinyl.
Download
Technical specification
Technical specification
Unique ref.
F0255
Product family
Chairs
Product group
Easy
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
890
Width (mm)
810
Depth (mm)
910
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download