Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/a5f2b405-9dfb-4bac-92ad-aeec03b58ccf
Home
Categories
Furniture
Armchairs
F0265 - Chair, Recliner
Available in United States
SEPS2BIM
Follow
F0265 - Chair, Recliner
3.3
(6 reviews)
Reclining chair, 46" high X 33" wide X 40"deep with arms, straight leg base and floor glides or lockable two (2) inch casters. Seat, back and foot rest are foam padded and upholstered with woven textile fabric or vinyl.
Download
Technical specification
Technical specification
Unique ref.
F0265
Product family
Chairs
Product group
Recliner
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1170
Width (mm)
810
Depth (mm)
1190
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download