Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/0ab55507-6f92-49f4-994b-311bb30e9b20
Home
Categories
Furniture
Office Desks & Tables
F0575 - Desk, Dresser, Psychiatric
Available in United States
SEPS2BIM
Follow
F0575 - Desk, Dresser, Psychiatric
3.1
(7 reviews)
A desk/dresser combination for use in a psychiatric, drug abuse or alcohol rehab patient room. When ordering specify left or right kneehole.
Download
Technical specification
Technical specification
Unique ref.
F0575
Product family
Desk
Product group
Dresser
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
760
Width (mm)
1420
Depth (mm)
610
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download