Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/8e082f6a-69c2-4ffa-a820-4d4443628052
Home
Categories
Furniture
Office Desks & Tables
F0600 - Credenza, Executive, Wood
Available in United States
SEPS2BIM
Follow
F0600 - Credenza, Executive, Wood
Executive credenza with two (2) box drawers, two (2) file drawers, a center closed storage area with adjustable shelf and floor glides.
Download
Technical specification
Technical specification
Unique ref.
F0600
Product family
Credenza
Product group
Executive
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
860
Width (mm)
1830
Depth (mm)
610
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download