Publish your products
F2100 - Lectern, Mobile, With Reading Light
SEPS2BIM

F2100 - Lectern, Mobile, With Reading Light

Portable floor lectern with reading light and self-contained audio. May use 110V or batteries (not included). Convenience outlet required if not using batteries.
Technical specification
  • Unique ref.F2100
  • Product familyLectern
  • Product groupMobile
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1320
  • Width (mm)660
  • Depth (mm)530
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit