Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/37b41116-7304-427e-9999-8228e89319fc
Home
Categories
Furniture
Beds
F2405 - Bed, Non-medical, Single
Available in United States
SEPS2BIM
Follow
F2405 - Bed, Non-medical, Single
4.0
(57 reviews)
Single bed, approximately 18" high X 83" wide X 40" deep. Bed is used for non-inpatient stay activities (testing, visitor/staff sleeping).
Download
Technical specification
Technical specification
Unique ref.
F2405
Product family
Beds
Product group
Non-medical
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1070
Width (mm)
2130
Depth (mm)
1120
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Beds
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download