Publish your products
F3060 - Whiteboard, Projection Screen Combination
SEPS2BIM

F3060 - Whiteboard, Projection Screen Combination

4.0 out of 5 stars4.0(7 reviews)
Whiteboard and projection screen combination approximately 48" H x 72" W. Magnetic surface with matte finish for projection. Hard board stabilizer with aluminum foil back. For use with water color pens.
Technical specification
  • Unique ref.F3060
  • Product familyWhiteboard
  • Product groupProjection Screen Combination
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1220
  • Width (mm)1830
  • Depth (mm)2430
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit