Publish your products
L0105 - Microscope, Binocular, Phase Contrast
SEPS2BIM

L0105 - Microscope, Binocular, Phase Contrast

3.9 out of 5 stars3.9(15 reviews)
Binocular laboratory microscope. Characteristics include a 6V, 20W tungsten halogen lamp, quadruple revolving nosepiece, a binocular body, un-graduated mechanical stage, 4X,10X,40X and 100X plan achromatic objectives. Unit has a 1.25 condenser with mount, an auxiliary swing-in condenser, two (10X) widefield eyepieces, dual diopter adjustment and may include a carrying case. Used in the laboratory to perform observations on laboratory cultures and samples. Microscope to be provided with appropriate light source and filters for phase contrast microscopy.
Technical specification
  • Unique ref.L0105
  • Product familyMicroscope
  • Product groupBinocular
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)430
  • Width (mm)270
  • Depth (mm)380
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States