Publish your products
L1080 - Analyzer, Chemistry, Multichannel
SEPS2BIM

L1080 - Analyzer, Chemistry, Multichannel

4.4 out of 5 stars4.4(14 reviews)
Laboratory chemistry analyzer. The unit is capable of at least 23 chemistries including electrolytes by ISE (ion-selective electrode). The analyzer can perform any combination of tests, panels or stats on a given sample. The unit has automatic QC and maintenance functions. The instrument is programmable for as many as 400 patient samples.
Technical specification
  • Unique ref.L1080
  • Product familyAnalyzers
  • Product groupChemistry
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1320
  • Width (mm)2340
  • Depth (mm)990
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States