Publish your products
M0040 - Booth, Audio, Single Wall
SEPS2BIM

M0040 - Booth, Audio, Single Wall

Single wall audiological booth. Prefabricated. Unit is constructed with 4 inch total absorptive panels with vibration isolators. Inside dimensions are approximately 78 inches high, 40 inches wide, and 36 inches long. Booth includes a double-glazed window with moisture control desiccant between window sheets, and a magnetic seal door. Used for audiometric testing.
Technical specification
  • Unique ref.M0040
  • Product familyBooth
  • Product groupAudio
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2310
  • Width (mm)1420
  • Depth (mm)1220
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit