Publish your products
M0041 - Booth, Audio, Double Wall, Suite
SEPS2BIM

M0041 - Booth, Audio, Double Wall, Suite

Double wall audiometric testing suite with double walled examination and control rooms. Unit includes recessed incandescent lights, carpet, keyed locks on both outer doors, a twelve outlet surface mounted plug mold strip in both rooms. A 24"x30" viewing window and self contained ventilation system permit extended examinations. Unit also includes jack panel between the exam and control rooms. Height may require raising room ceiling.
Technical specification
  • Unique ref.M0041
  • Product familyBooth
  • Product groupAudio
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2460
  • Width (mm)6400
  • Depth (mm)3560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit