Publish your products
M0715 - Pulmonary Function Analyzer, Portable
SEPS2BIM

M0715 - Pulmonary Function Analyzer, Portable

4.8 out of 5 stars4.8(5 reviews)
Portable pulmonary function analyzer. It includes a spirometer computer and gas analyzers. The system provides automatic calculations of inspiratory or expiratory volumes and flows, and gas distribution measurements. Portable or cart-mountable unit that can be wheeled anywhere in the hospital. Used as a screening system to determine baseline ventilatory function along with types and degrees of impairments to a patient's respiratory system.
Technical specification
  • Unique ref.M0715
  • Product familyPulmonary Function Analyzer
  • Product groupPortable
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1120
  • Width (mm)760
  • Depth (mm)740
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States