Publish your products
M0805 - Incubator, Infant, ICU, Mobile/Transport
SEPS2BIM

M0805 - Incubator, Infant, ICU, Mobile/Transport

4.3 out of 5 stars4.3(7 reviews)
Mobile/transportable intensive care infant incubator. Unit consists of a closed controlled environment in a clear plastic hood for direct observation. Equipped with access ports, doors, heating and humidification systems, temperature and oxygen controllers, physiological monitoring system and a mattress. Used in the intensive care unit or for helicopter, airplane and ground ambulance movement of critically ill neonates. The services have approved different models and manufacturers. Verify airframe compatibility with Army Aeromedical Research Laboratory at Ft. Rucker or the US Air Force Armstrong Laboratory (AFMC) before purchasing.
Technical specification
  • Unique ref.M0805
  • Product familyIncubator
  • Product groupMobile/Transport
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1240
  • Width (mm)1270
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States