Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/435493e9-5924-4eb6-ac06-cc4ed67b8bc4
Home
Categories
Sanitary
Waste Bins
F2000 - Basket, Wastepaper
Available in United States
SEPS2BIM
Follow
F2000 - Basket, Wastepaper
Round wastepaper basket, approximately 18" high X 16" diameter. This metal unit is used to collect and temporarily store small quantities of paper refuse in patient rooms, administrative areas and nursing stations. NSN: 7520002051857 JSN: F2000
Download
Technical specification
Technical specification
Unique ref.
F2000
Product family
Basket
Product group
Wastepaper
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
18
Width (mm)
16
Depth (mm)
16
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Waste Bins
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
SEPS2BIM
M3073 - Container, Biohazard Waste, Step-on, Fire Safe
4.7
(
6
)
Download
SEPS2BIM
A5108 - Waste Disposal Unit, Sharps
4.3
(
6
)
Download
SEPS2BIM
A5090 - Disposal, Sanitary Napkin, SS, Surface Mounted
Download
SEPS2BIM
F2020 - Can, Trash, 44 Gallon
4.4
(
7
)
Download
SEPS2BIM
P5040 - Shower, Single, Hand-Held
Download