Publish your products
M4710 - Wheelchair, Patient, Bariatric, Transport, Folding
SEPS2BIM

M4710 - Wheelchair, Patient, Bariatric, Transport, Folding

4.4 out of 5 stars4.4(9 reviews)
Folding bariatric patient transport wheelchair with a capacity of at least 500 lbs. Constructed with a heavy duty steel frame and double cross brace, with detachable armrest and swing away footrests. Unit has heavy duty front casters and rear wheels with precision wheel bearings in front and rear assembly. Unit is used for patient movement.
Technical specification
  • Unique ref.M4710
  • Product familyWheelchair
  • Product groupPatient
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)990
  • Width (mm)910
  • Depth (mm)1240
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States