Publish your products
M4915 - Chair, Exam/Treatment, ENT, w/Adjustable Light
SEPS2BIM

M4915 - Chair, Exam/Treatment, ENT, w/Adjustable Light

4.3 out of 5 stars4.3(10 reviews)
ENT exam/treatment chair with adjustable light. Chair can be rotated 330 degrees locking at desired position. Unit is electrically powered for precise positioning and has an adjustable headrest and armrest. It may include an adjustable gooseneck light. Unit is designed for use during examinations, treatments, and minor procedures.
Technical specification
  • Unique ref.M4915
  • Product familyChairs
  • Product groupExam/Treatment
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1020
  • Width (mm)710
  • Depth (mm)2110
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit