Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/1a48bc21-8e99-45a0-b068-a2dc861ffb6b
Home
Categories
Medical
Other Medical
M7010 - Bed, Patient, Electric
Available in United States
SEPS2BIM
Follow
M7010 - Bed, Patient, Electric
Electric patient bed. Includes safety side rails, IV rod insertion slots and patient control panel for a full range of positions. Four wheel locking brakes. Overall bed height adjustable between 16.5 and 31 inches.
Download
Technical specification
Technical specification
Unique ref.
M7010
Product family
Beds
Product group
Patient
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
940
Width (mm)
1070
Depth (mm)
2410
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
M4915 - Chair, Exam/Treatment, ENT, w/Adjustable Light
4.3
(
10
)
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
23
)
Download
SEPS2BIM
F0535 - Cart, Utility
4.1
(
16
)
Download
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download