Publish your products
M7401 - Light, Exam, Mobile, Spotlight, Mobile Stand
SEPS2BIM

M7401 - Light, Exam, Mobile, Spotlight, Mobile Stand

The exam light shall be a mobile floor unit. The light will be a halogen bulb or LED that can produce a continuous and homogeneous spot of light adjustable from 5 to 9 inches in diameter from a set distance. The light intensity shall be a minimum of 750 foot-candles at a distance of 16 inches and have a color temperature of 3,200 degrees Kelvin. The unit will consist of an arm or sleeve of approximately 45 inches in length to allow for easy arm rotation and arm movement up and down. The unit shall be mounted on a caster base for easy movement.
Technical specification
  • Unique ref.M7401
  • Product familyLight
  • Product groupExam
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2110
  • Width (mm)530
  • Depth (mm)530
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States