Publish your products
M7470 - Light, Surgical, Ceiling, Single, Small
SEPS2BIM

M7470 - Light, Surgical, Ceiling, Single, Small

4.7 out of 5 stars4.7(7 reviews)
Ceiling mounted surgical light. Consists of a single lamp head up to 24" in diameter depending on the manufacturer. Unit provides heat filtered, color corrected light. Most lights require a minimum ceiling height of 8 feet 2 inches; check manufacturers' specific recommendations. Light head is in a movable yoke attached to a column hanging from the ceiling. For minor surgery and obstetrical procedures. Physical dimensions refer to the retracted light; one length of the dual swing arm around the center mount for width and depth and the height is the combined lamp head and folded arms height.
Technical specification
  • Unique ref.M7470
  • Product familyLight
  • Product groupSurgical
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)510
  • Width (mm)810
  • Depth (mm)810
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit