Publish your products
M8145 - Exerciser, Staircase, Convertible
SEPS2BIM

M8145 - Exerciser, Staircase, Convertible

Convertible exercise staircase. Staircase is sturdily built in two sections permitting a corner type or straight type arrangement. It consists of steps 30-36" wide and a square platform. It includes handrails to accommodate both children and adults. Both steps and platform are covered with non-slip tread.
Technical specification
  • Unique ref.M8145
  • Product familyExerciser
  • Product groupStaircase
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1370
  • Width (mm)910
  • Depth (mm)2770
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States