Publish your products
M8185 - System, Stress Exercise, w/Treadmill
SEPS2BIM

M8185 - System, Stress Exercise, w/Treadmill

3.9 out of 5 stars3.9(7 reviews)
Stress exercise system with treadmill and respiratory/metabolic assessment. The system includes an ECG amplifier, chart recorder, display, console, treadmill and modules for respiratory/metabolic assessment. Used to determine patient's functional capacity, predict and diagnose cardiopulmonary and vascular diseases and for rehabilitation of patients recovering from leg injuries or other type of illness. Some vendors require a NEMA 5-20R non-locking receptacle for their treadmills.
Technical specification
  • Unique ref.M8185
  • Product familySystem
  • Product groupStress Exercise
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1270
  • Width (mm)1680
  • Depth (mm)2290
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States