Publish your products
R2201 - Fountain, Water, CRS, Wall Mounted, 2 Level
SEPS2BIM

R2201 - Fountain, Water, CRS, Wall Mounted, 2 Level

Drinking water fountain. This unit is a wall mounted, combination handicap and general public (2 level) dispenser. It contains an air cooled compressor with CRS wall protector. Specify with or without glass filler. It provides cool fresh drinking water, for hospitals and commercial office buildings.
Technical specification
  • Unique ref.R2201
  • Product familyFountain
  • Product groupWater
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1040
  • Width (mm)1020
  • Depth (mm)480
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit