Publish your products
R6200 - Refrigerator, U/C or F/S, 5 Cu Ft
SEPS2BIM

R6200 - Refrigerator, U/C or F/S, 5 Cu Ft

Utility refrigerator approximately 35" H x 24" W x 26" D. The unit has a two tray ice cube cooling system. The refrigerator fits standard architectural dimensions for undercounter installation. The unit is perfect for use in nurses' station, wards, and laboratories, pharmacies or wherever space is limited.
Technical specification
  • Unique ref.R6200
  • Product familyRefrigerator
  • Product groupU/C or F/S
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)890
  • Width (mm)610
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit