Publish your products
S0495 - Loading Car & Transfer Carriage
SEPS2BIM

S0495 - Loading Car & Transfer Carriage

Loading car and transfer carriage for use with sterilizers having a 24x36x48 chamber. Loading car is a welded, CRS framework with two full-length adjustable shelves of CRS welded sheet metal and wire. Transfer carriage is constructed of a welded CRS or painted for corrosion protection frame and provided two fixed and two swivel casters. Loading car is secured to the transfer carriage by a locking mechanism. For loading and unloading 24x36x48 sterilizers and for transferring goods to and from processing areas.
Technical specification
  • Unique ref.S0495
  • Product familyLoading Car & Transfer Carriage
  • Product group24x36x48 Chamber
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)15190
  • Width (mm)710
  • Depth (mm)1630
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States