Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/453765b2-231e-430e-a199-97e6bc60ea83
Home
Categories
Medical
Other Medical
X9705 - Stretcher, MRI Compatible
Available in United States
SEPS2BIM
Follow
X9705 - Stretcher, MRI Compatible
4.9
(8 reviews)
MRI compatible stretcher. This unit is used to prepare and transport patients in a magnetic resonance imaging area. It is a non ferrous, fixed height unit and is equipped with four locking casters and a MRI compatible pad.
Download
Technical specification
Technical specification
Unique ref.
X9705
Product family
Stretcher
Product group
MRI Compatible
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
860
Width (mm)
1960
Depth (mm)
790
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - Other Medical
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M4040 - Scale, Weighing
2.8
(
11
)
Download
SEPS2BIM
R7000 - Refrigerator, 14 Cubic Feet
4.4
(
9
)
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
23
)
Download
SEPS2BIM
R2201 - Fountain, Water, CRS, Wall Mounted, 2 Level
Download
SEPS2BIM
F0535 - Cart, Utility
4.1
(
16
)
Download