Publish your products
X9830 - Scanner, Nuclear, SPECT, Dual Head
SEPS2BIM

X9830 - Scanner, Nuclear, SPECT, Dual Head

4.4 out of 5 stars4.4(10 reviews)
The system shall be a single plane or variable angle dual detector emission system, designed for fast data acquisition and high patient through put for Single Photo Emission Computed Tomography (SPECT), whole body and general purpose nuclear medicine procedures. It shall be designed to image at any energy range for any procedure. The unit detects and counts photons emanating from radiopharmaceuticals. Collimators available to suit full range applications. The system shall be DICOM 3.0 or latest version, compatible, for easy linkage to filmless image management systems and review stations.
Technical specification
  • Unique ref.X9830
  • Product familyScanner
  • Product groupNuclear
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1930
  • Width (mm)2210
  • Depth (mm)1570
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States