Publish your products
M8965 - Cart, Fetal Monitoring, Birthing Room
SEPS2BIM

M8965 - Cart, Fetal Monitoring, Birthing Room

Physiological monitoring cart for use in birthing rooms. Multiple section mobile cabinet for storing monitoring equipment and bedside supplies. Includes one deep drawer and an enclosed cabinet area in addition to the monitor storage area which is equipped with a door. Monitor shelf location is waist high and includes a pull out writing surface. Cart may include CPU storage shelf.
Technical specification
  • Unique ref.M8965
  • Product familyCart
  • Product groupFetal Monitoring
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1240
  • Width (mm)690
  • Depth (mm)690
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit