Publish your products
High-speed door Iso Speed Cold V 100
SEUSTER KG

High-speed door Iso Speed Cold V 100

SEUSTER high-speed door Iso Speed Cold V 100_x000D_

_x000D_

Energy-saving door with fixed door curtain for closing cold stores_x000D_

_x000D_

Clear dimensions_x000D_

(LDB x LDH) 1000-5000 x 1500-5000 mm_x000D_

_x000D_

Door travel speeds _x000D_

Open: approx. 2.0 m/s*_x000D_

Close: approx. 0.5 m/s_x000D_

_x000D_

Thermal insulation_x000D_

acc. to DIN EN 12428 Ud = 0.57 W/(m²K) _x000D_

_x000D_

Application areas: internal door, refrigeration cooling logistics, cold store, industrial doors

Specification
  • _x000D_ Door leaf_x000D_ Sturdy 100-mm-thick evenly PU-foamed and hot-galvanized steel sections with thermal break offer excellent insulation values with a neutral design, coated in Grey white RAL 9002, Stucco-textured. Additional seals between the individual sections contribute to optimal sealing to minimise temperature losses when closed. _x000D_ _x000D_ Design_x000D_ Multi-part side elements made from canted, galvanized steel with integrated tracks. As standard with all-round ThermoFrame as thermal break between the building structure and door side elements to minimise thermal bridges. _x000D_ The low-wear counter weights and the tensioning system are integrated in the side elements for protection and to ensure reliable and quick door travel._x000D_ _x000D_ Heating (optional)_x000D_ The side elements including the foot plates are heated for use in cold stores. Excellent sealing between the cold and warm side is achieved with the heated, all-round frame. The door leaf is therefore optimally sealed against the building structure. The heated door control in the steel control box (IP54) and the heated door operator round off the cold store version in a practical way. _x000D_ _x000D_ Operator_x000D_ Direct drive operator with electromagnetic brake, integral catch safety device and digital limit switch. Motor power 1.5 kW, connecting voltage 400 V, 50 Hz, protection category IP 54. Free choice of right or left arrangement of the operator_x000D_ on order. _x000D_ _x000D_ Control_x000D_ Standard, powerful 3-phase frequency converter control AK 500 FUE‑1 in a plastic control box, IP 54, 3-phase, 400 V, dimension (W × H × D) = 230 × 460 × 200 mm, frequency converter, electronic end position setting, “Open-Stop-Close” membrane push button, main switch, emergency “Off” button, automatic timer and display, connection cable with CEE plug._x000D_ _x000D_ Emergency opening _x000D_ Emergency opening in case of power loss via emergency hand chain and counter weights._x000D_ _x000D_ The design of the high-speed rolling shutter complies with DIN EN 13241-1 and is EPD (Environmental Product Declaration) certified according to ISO 14025 and EN 150804._x000D_ _x000D_ * The maximum opening speed depends on the selected clear height._x000D_ ** Insulation value based on a door height of 4000 x 4000 mm_x000D_ _x000D_ Application areas: internal door, refrigeration cooling logistics, cold store, industrial doors
Technical specification
  • Unique ref.1589
  • Product familyIndustrial doors
  • Product groupHigh-speed doors
  • TypeBuilding Material
  • Date of publishing2022-04-12
  • Edition number1
  • Height (mm)5000
  • Width (mm)5000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 DescriptionIndustrial doorset systems
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25 11
  • OmniClass TitleRoller Shutter Overhead Metal Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit