Publish your products
High-speed door A 4012 Logistic 2.0
SEUSTER KG

High-speed door A 4012 Logistic 2.0

SEUSTER high-speed door A 4012 SEL R SoftEdge®_x000D_

_x000D_

Internal door with fabric curtain and integrated tubular drive for very limited fitting spaces_x000D_

_x000D_

Clear dimensions_x000D_

(LDB x LDH) 1500-4000 x 1750-5000 mm_x000D_

_x000D_

Door travel speeds _x000D_

Opening: approx. 2.2 m/s_x000D_

Closing: approx. 0.8 m/s_x000D_

_x000D_

Application areas: logistics, commercial halls, industrial halls, warehouses, internal door, material processing

Specification
  • Door leaf Curtain made of special textile-reinforced UPVC material. Material thickness approx. 1.5 mm, available in the five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey. Vision field with a total height of 900 mm across the entire door width. The curtain is partitioned by a spring steel wind lock. From a door width of 2500 mm, aluminium wind locks are included for higher stability. The innovative and patented SoftEdge® bottom weather seal prevents damage and resulting downtime of the door system. Design Self-supporting, aluminium side guide rails with integrated, self-monitoring safety light curtain for monitoring the door closing zone. Optimal sealing between the door leaf and the side elements by special seals integrated into the side elements. Shaft cover made of canted aluminium is part of the standard equipment. Operator Tubular drive operator with electromagnetic brake, integral catch safety device, digital limit switch. Motor power 1.0 kW, connecting voltage 230 V, 50 Hz, protection category IP 54. Free choice of right or left arrangement of the operator on order. Control Standard 1-phase frequency converter control BK 150 FUE-1 in a plastic control box, IP 54, 1-phase, 230 V, dimension (W x H x D) = 230 × 460 × 200 mm, frequency converter, electronic travel limit setting, “Open-Stop-Close” membrane push button, automatic timer and display. Connection cable with CEE plug. Colour-coded plug-in control wiring for quick and easy connection of safety equipment and accessory components. The design of the high-speed rolling shutter is in accordance with DIN EN 13241:2016-12. Sustainability has been confirmed by an environmental product declaration (EPD) in accordance with ISO 14025:2011-10 and EN 15804:2012 + A1:2013 from the ift (Institute of window technology) in Rosenheim. Application areas: Logistics, commercial halls, industrial halls, warehouses, internal doors, material processing
Technical specification
  • Unique ref.1590
  • Product familyIndustrial doors
  • Product groupHigh-speed doors
  • TypeBuilding Material
  • Date of publishing2022-04-12
  • Edition number1
  • Height (mm)5000
  • Width (mm)4000
Related
  • Material mainPVC
  • Material secondaryPE/PP
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 DescriptionIndustrial doorset systems
  • OmniClass Number23-17 11 17 25 11
  • OmniClass TitleRoller Shutter Overhead Plastic Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit