The Sanishower is the ideal solution to install a shower in a new bathroom. Thanks to its versatility, thanks to its 2 low side entrances and its low engagement, it is now possible to install a shower without major work where you want. In addition, its low noise level (46 dB (A)) and aesthetic finish guarantee unparalleled discretion. Finally, the integrated pump can lift water up to 5m vertically and 50m horizontally.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Bahrain | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Iran | Aruba | Benin | Brazil | Cook Islands |
Austria | Iraq | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Israel | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Jordan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Lebanon | Caribbean Netherlands | Cape Verde | French Guiana | Kiribati |
Croatia | Oman | Cayman Islands | Central African Republic | Guyana | Marshall Islands |
Cyprus | Palestine | Collectivity of Saint Martin | Chad | Paraguay | Nauru |
Czech Republic | Qatar | Costa Rica | Comoros | Peru | New Caledonia |
Denmark | Saudi Arabia | Cuba | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Syria | Curaçao | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Türkiye | Dominica | Djibouti | Venezuela | Norfolk Island |
Finland | United Arab Emirates | Dominican Republic | Egypt | Northern Mariana Islands | |
France | Yemen | El Salvador | Equatorial Guinea | Palau | |
Germany | Greenland | Eritrea | Papua New Guinea | ||
Gibraltar | Grenada | Eswatini | Pitcairn Islands | ||
Greece | Guadeloupe | Ethiopia | Samoa | ||
Guernsey | Guatemala | Gabon | Solomon Islands | ||
Hungary | Haiti | Ghana | Timor-Leste | ||
Iceland | Honduras | Guinea | Tokelau | ||
Ireland | Jamaica | Guinea-Bissau | Tonga | ||
Isle of Man | Martinique | Kenya | Tuvalu | ||
Italy | Montserrat | Lesotho | United States Minor Outlying Islands | ||
Jersey | Nicaragua | Liberia | Vanuatu | ||
Latvia | Panama | Libya | Wallis and Futuna | ||
Liechtenstein | Puerto Rico | Madagascar | |||
Lithuania | Saint Kitts and Nevis | Malawi | |||
Luxembourg | Saint Lucia | Mali | |||
Malta | Saint Pierre and Miquelon | Mauritania | |||
Moldova | Saint Vincent and the Grenadines | Mauritius | |||
Monaco | Saint-Barthélemy | Mayotte | |||
Montenegro | Sint Maarten | Morocco | |||
Netherlands | The Bahamas | Mozambique | |||
North Macedonia | Trinidad and Tobago | Namibia | |||
Norway | Turks and Caicos Islands | Niger | |||
Poland | U.S. Virgin Islands | Nigeria | |||
Portugal | Republic of the Congo | ||||
Romania | Reunion | ||||
Russia | Rwanda | ||||
San Marino | Saint Helena | ||||
Serbia | São Tomé and Príncipe | ||||
Slovakia | Senegal | ||||
Slovenia | Seychelles | ||||
Spain | Sierra Leone | ||||
Svalbard and Jan Mayen | Somalia | ||||
Sweden | South Africa | ||||
Switzerland | South Sudan | ||||
Ukraine | Sudan | ||||
United Kingdom | Tanzania | ||||
Vatican City | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |