Publish your products
Door Detective® SG
Door Detective® SG
Door Detective® SG

    Door Detective® SG

    The Door Detective is an access control solution that is mounted on doorways to detect and control access. It is particularly suitable for areas where intruders may cause theft or damage. The technology is capable of detecting tailgating, directional violations, and intruders, and can prevent someone from taking advantage of a closing door. The Door Detective is compatible with leading access control systems and can send notifications if a violation occurs.

    Introducing the Door Detective® SG, a discreet device that offers advanced protection for your doors. It passively monitors authorized and unauthorized traffic and is perfect for high-traffic areas that require extra security. The SG is equipped with advanced "Sidegate Detection®" technology that detects side-by-side collusion in both single-door and double-door environments. It seamlessly integrates with your access control system and monitors the movement of individuals and objects passing through unlocked or open doorways. This is a feature that your access control system cannot achieve on its own, making the Door Detective SG a valuable addition to your security setup.

    The Door Detective is commonly used in laboratories where security is crucial, server rooms, data centers, hospitals, campus facilities, retail spaces, distribution centers, and even gyms, among other industries.

    Keywords: door security, door monitoring, security, tailgating, access control, door security devices, door locks, intrusion, unauthorized access, physical security, alarms, direction violations, population control, doorway-mounted, door monitoring, entry security, double door security, anti-tailgating device, tailgating device, door lock.

    Specification
    • DOOR DETECTIVE SG TECHNICAL SPECIFICATIONS

      Enclosure dimensions SG model

       Height: 29.6” (752 mm)

       Width: 2.47” (63 mm)

       Length: 4.68” (119 mm)


      Weight 

       6.6 lbs/3kg 


      Inputs from Access Control

       Entry request (normally open closing for 1 second)

       Exit request (normally open closing for 1 second)

       Visitor access in & out (normally open momentary closing contact)

       Door sensor

       Fire panel integration- Optocoupled Input 12-24 V DC @ 25mA nominal 


      Optics 

       Infrared optical matrix – 12 pulsed beam paths

       Optical performance up to 88.6” (2,250 mm)

       Infrared wavelength nm 940

      Environmental 

       Temperature: 41 F (5 C) to 122 F (50 C)

       Humidity: 5-95% noncondesing

       Energy consumption per door: 63kw hours per annum

      Outputs to Access System

       Entry monitor (normally closed open for 1 second)

       Exit monitor (normally closed open for 1 second)

       Alarm 1 (normally closed, opening for 1s)

       Door contact (normally closed contact)


      Speed of throughput* 

       1 person / second (subject to access control system)

       Card buffering capacity: 10 cards max

      Power requirements 

       Supply rating: 12 to 24 V DC 4W

       POE: Class 2 standard device

      Display

       Tri-color LED diffused through frosted acrylic windows

      Tailgate detection distance 

       0.79” (20 mm) minimum 

      Ethernet connection 

       RJ45 TCP/IP port 

      Audible indicators

       Multiple single-tone sounders

      for status and alarms

      Keywords: door security, door monitoring, security, tailgating, access control, door security devices, door locks, intrusion, unauthorized access, physical security, alarms, direction violations, population control, doorway-mounted, door monitoring, entry security, double door security, anti-tailgating device, tailgating device, door lock.

    Technical specification
    • Unique ref.door-detecitve-sg
    • Product familySecurity Entrance Systems
    • Product groupSecurity Anti‑Tailgating Sensors
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    • Height (inches)29.6
    • Width (inches)2.47
    • Depth (inches)4.68
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Lbs)6.6
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationAlarm

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States