Publish your products
Door Detective® Compact

Door Detective® Compact

The Door Detective is a doorway-mounted detection and direction control system ideal for any access-controlled area where an intruder could cause damage or theft. The technology detects tailgating, directional violations, and intruders by preventing someone from taking advantage of a closing door. The Door Detective access control solution monitors, detects, and alerts if a breach has occurred. Additionally, an optional secondary relay can also activate subsequent actions, such as triggering CCTV or locking doors.

Our most economical model, the Door Detective Compact, is a doorway-mounted tailgate detection and direction control system that further secures an access-controlled door. It includes an external CPU and 12 VDC power supply. Powered by a dedicated high-speed onboard micro-controller with proven optical systems, it's the most accurate and cost-effective solution to monitor movement through an access-controlled door.

Door Detective should be considered for any interior area where an intruder could slip through unnoticed, such as R&D laboratories,
casinos, fitness centers, office buildings (data centers, records storage, other restricted areas), and airports (employee areas, cargo and baggage areas).

Keywords: door security, door monitoring, security, tailgating, access control, door security devices, door locks, intrusion, unauthorized access, physical security, alarms, direction violations, population control, doorway-mounted, door monitoring, entry security, double door security, anti-tailgating device, tailgating device, door lock.

Specification
  • DOOR DETECTIVE COMPACT TECHNICAL SPECIFICATIONS

    Dimensions for head units 

     Height: 11.9” (302 mm)

     Width: 2.4” (61 mm)

     Depth: 4.3” (109 mm)


    Distance between units 

     88.6” (2,250 mm) max

    Note: Install to ensure single file entry


    Inputs from Access Control

     Entry request (normally open closing for 1 second)

     Exit request (normally open, closing for 1 second)

     Visitor access in & out (normally open momentary closing contact)

     Door Sensor


    CPU enclosure (external) 

     Height: 7.0” (180 mm)

     Width: 2.3” (60 mm)

     Depth: 5.1” (130 mm)

    Casings

     Head units: stainless steel, ABS plastic end caps

     CPU: ABS plastic end caps


    Mounting

     Head units (2) - 4 fixings each

     CPU: 4 fixings 


    Operating modes 

     Card in/free exit

     Free entry/card out

     Free entry/no exit

     Free exit/no entry

     Card In/card out

    Power requirements 

     Input: 100 to 240 V AC @ 0.4 A

     Output: 12 V DC @ 1.25 A max

     2-conductor 22 awg 9.8 ft (3 m)


    Outputs to Access System

     Entry Monitor (normally closed opening for 1 second)

     Exit Monitor (normally closed opening for 1 second)

     Alarm 1(normally closed opening for 1 second)

     Alarm 12(normally closed opening for 1 second)


    Audible indicators 

     Multiple single-tone sounders for status and alarms


    Visual indicators 

     Multiple, multi-color LEDs for status and fault finding


    Environmental

     Temperature: 32 F (0 C) to 122 F (50 C)

     Humidity: 5-95% relative Cables

    Cables

     Head units to CPU: Cat 5 cable, RJ45 connectors. 82 ft (25 m) per head unit

     Interface cables to access control panel and door: 2-conductor 22 awg 65.6 ft (20 m)

     CPU to touchscreen (optional): 2-conductor and ground shield 65.6 ft (20 m)

    Keywords: door security, door monitoring, security, tailgating, access control, door security devices, door locks, intrusion, unauthorized access, physical security, alarms, direction violations, population control, doorway-mounted, door monitoring, entry security, double door security, anti-tailgating device, tailgating device, door lock.

Technical specification
  • Unique ref.door-detective-compact
  • Product familySecurity Entrance Systems
  • Product groupSecurity Anti‑Tailgating Sensors
  • TypeObject (single object)
  • Date of publishing2023-04-17
  • Edition number1
  • Height (inches)11.9
  • Width (inches)2.4
  • Depth (inches)4.3
Related
  • Material mainStainless steel
  • Material secondaryAluminium
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Lbs)8.8
Classification
  • BIMobject CategoryDoors - Security Doors

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States