Publish your products
Innovus® DP Hydro X - Decorative surfaced panel particleboard (DP PB)
Innovus® DP Hydro X - Decorative surfaced panel particleboard (DP PB)
Innovus® DP Hydro X - Decorative surfaced panel particleboard (DP PB)
Innovus® DP Hydro X - Decorative surfaced panel particleboard (DP PB)
Innovus® DP Hydro X - Decorative surfaced panel particleboard (DP PB)
Innovus® DP Hydro X - Decorative surfaced panel particleboard (DP PB)
Innovus® DP Hydro X - Decorative surfaced panel particleboard (DP PB)

    Innovus® DP Hydro X - Decorative surfaced panel particleboard (DP PB)

    Innovus® DP Hydro X is a decorative wood particleboard panel with melamine faced decorative paper on both sides for indoor use in environments with high humidity levels. Easy to clean and resistant to scratching and staining, the Innovus® DP Hydro X decorative panel is a harmonious combination of visual appeal, technical performance and environmental sustainability.

    Innovus® DP Hydro X can be matched with Innovus® DP MDF as well with Innovus® Laminates.

    Specification
    • Innovus® DP Hydro X, chipboard with melamine faced decorative paper on both sides, suitable for non-structural interior applications with humid conditions.

      Properties
      In addition to its technical performance, Innovus® DP Hydro X panels are versatile, easy to mill, easy to clean, stain and scratch resistant and environmentally friendly with antibacterial properties.

      Applications:
      The durability, design and versatility make Innovus® DP Hydro X the perfect choice for residential, public, commercial and healthcare applications.

      Certifications:
      PEFC and FSC® (Forest Stewardship Council®)-certified products available on request and availability (FSC® C009049 / FSC® C104607 / PEFC/04-32-0767 / PEFC/14-35-00013)

      Formaldehyde emission class:
      SWE (South West Europe): E1 
      NEE (North-East Europe): E05

      Product standard:
      Innovus® DP Hydro X panels are classified according to the criteria of EN 14322 - Wood-based panels - Melamine faced panels for interior use - Definition, requirements and classification.

      For more information on the available formats and thicknesses, please visit our website at sonaearauco.com or refer to the Sonae Arauco Product Offer brochure.


      Decor Description Texture code
      M760 Nettgau Cherry FLW
      M850 Berlin Cherry SC
      M999 Iguazu Oak FLW
      M1076 Mozambique Wenge SC
      M2106 Clear Maple SMA
      M2112 Pien Beech FLW
      M2511 Troia Walnut SMA
      M3247 Woodland Beech LP
      M3861 Light Mediterranean SMA
      M3866 Whitewood NTL
      M3892 Messina Oak SMA
      M4289 Lorca Oak SMA
      M4451 Mediterranean SMA
      M4462 Lyon Walnut FUN
      M6046 Salonga Wenge NTL
      M6053 Carrizo Pine NTL
      M6054 Pale tamarak NTL
      M6120 Sonoma Oak Natur NTL
      M6126 Sonoma Oak Grey Green NTL
      M6130 Vintage Oak NTL
      M6136 Sonoma Oak Truffel NTL
      M6210 Magyra Beech Nature FLW
      M6213 New Port Pale FUN
      M6220 Stockholm Pine FUN
      M6223 Country Pine NTL
      M6225 Memphis Classic SC
      M6226 Wellington Oak Sand NTL
      M6251 Bari Oak Grey FLW
      M6252 Bari Oak Nature FLW
      M6263 Salerno Oak Golden FUN
      M6264 Salerno Oak Pale FUN
      M6265 Exotic Earth FUN
      M6267 New Moon FUN
      M6280 Sanctuary Oak FUN
      M6281 Sanctuary Oak Dark FUN
      M6282 Cosmopolitan #1 FLW
      M6283 Cosmopolitan #2 FLW
      M6284 Timeless Oak Biscuit FUN
      M6285 Timeless Oak Cocoa FUN
      M6287 Wild Oak Brown FUN
      M6289 Mapuche Beige FLW
      M6290 Mapuche Grey FLW
      M6293 Imperial Walnut FUN
      M6295 Baccata FUN
      M6297 Yaki Wood FUN
      M6299 Ethnic Sand FLW
      M6300 Ethnic Fire FLW
      M6303 Spiry Elm White FUN
      M6304 Etna Oak FLW
      M6305 Smart Ash Light FLW
      M6306 Smart Ash FLW
      M6307 Smart Ash Dark FLW
      M6309 Golden Wood FUN
      M6312 Exquisite SPT
      M6313 Exquisite Dark SPT
      M6314 Exquisite Light SPT
      M6315 Elegance Brown SPT
      M6316 Elegance Grey SPT
      M6317 Elegance Natural SPT
      M6319 Supreme Black SPT
      M6320 Supreme White SPT
      M6321 Endless Oak Natural SPT
      M6322 Artisan FLW
      M6323 Karlstad Oak Pale FLW
      M6324 Rewood In FLW
      M6325 Kingdom Oak SPT
      M6326 Durini Light FUN
      M6327 Graceful Blonde SPT
      M6328 Scandinese FUN
      M6329 WoodWork FUN
      M6340 Salix FUN
      M6341 Italian Echo FUN
      M6342 French Echo FUN
      M6343 Karlstad Oak Natural FLW
      M6344 Karlstad Oak Grey FLW
      M6345 Medieval Oak FLW
      M6346 Coastline SPT
      M6347 Gentle Maple SPT
      M6348 Aura Maple FLW
      M6349 Eternal Oak FLW
      M6358 Endless Oak Black SPT
      M9001 Mirror Oak FLW
      M9275 Amundsen Oak NTL
      M9328 Andu Wood FLW
      M9334 Mystic Wood SPT
      M12084 Classic Maple SMA
      F067 Aluminium Lan SC
      F750 Atlas TL
      F750 Atlas SC
      F755 Agadir TL
      F755 Agadir SC
      F2204 Natural Concrete SMA
      F2270 Pozzolana STU
      F2271 Pozzolana White STU
      F2272 Yin Marble STU
      F2273 Yang Marble STU
      F2278 Palazio Gold CMS
      F2279 Palazio Silver CMS
      F2280 Urbanstone Chalk CMS
      F2281 Urbanstone Clay CMS
      F2282 Urbanstone Graphite CMS
      F2295 Seastone Pale CMS
      F2299 Stardust CMS
      F2301 Artwall Anthracite STU
      F2302 Artwall STU
      F2304 Titanium SC
      F2305 Titanium Dark SC
      F2308 Veneto Rosequartz STU
      F2309 Veneto Crystal STU
      F2313 Feel Light Grey CMS
      F2315 Quiet Stone STU
      F2318 Metalines SC
      F2319 Metalines Silver SC
      F2320 Fossil Brown CMS
      F2321 Quartzite CMS
      F2322 Roma CMS
      F2323 Canasta CMS
      F2324 Marrakesh TL
      F2324 Marrakesh SC
      F4004 Metallic SC
      F6012 Brown Twist TL
      F6012 Brown Twist SC
      F6064 Rust STU
      F9058 Marble Bianco SMA
      B110 Diamond White LP
      B3002 Special White MA
      B3002 Special White SC
      B3002 Special White LP
      B3768 Prime White MA
      B3768 Prime White SC
      B3822 White MA
      B3822 White SC
      B4062 Pearl White LP
      B4359 Ultra White LP
      B4359 Ultra White SC
      B4401 Unique White LP
      B4401 Unique White SPT
      B4401 Unique White STU
      B4402 Pure White SMA
      L021 Pearl Grey SC
      L164 Magnolia SC
      L166 Light Grey SC
      L167 Dark Grey SC
      L174 White Antique SC
      L212 Jade SC
      L927 Basalt SMA
      L968 Alabaster SMA
      L969 Avocado SC
      L1304 Blue Tiber SC
      L2201 Taupe SC
      L3031 Black SC
      L3031 Black SPT
      L4030 Smoke Grey SC
      L4054 Anthracite SC
      L4054 Anthracite CMS
      L4055 Pastel Grey SC
      L4068 Medium Grey SC
      L4070 Coal SC
      L4085 Mint SC
      L5200 Cotton SMA
      L5200 Cotton STU
      L5203 Frozen Blue SMA
      L5206 Bambus SMA
      L5207 Camouflage SMA
      L5209 Opal SC
      L5212 Charcoal SC
      L5214 Chilli SC
      L5215 Verona SC
      L5218 Marshmallow SMA
      L5219 Hot Pepper SC
      L5224 Indian Summer SMA
      L5225 Almost Blue SMA
      L5226 Humus SC
      L5228 Verbena SMA
      L5229 Myosotis SMA
      L5230 Azurite SC
      L5231 Eden SC
      L5232 Paprika SC
      L5233 Nude SMA
      L5234 Hindu SC
      L5236 Deer SMA
      L5237 Guava SMA
      L6084 Daylight SC
      L6084 Daylight CMS
      L6153 Moonlight Grey SMA
      L6160 Grey Beige SC
      L6274 Storm Grey SMA
      L06002 Galet Grey SC


    Technical specification
    • Unique ref.innovus-decorative-panel-hydro-x
    • Product familydirect faced boards
    • Product groupInnovus
    • TypeBuilding Material
    • Date of publishing2021-08-11
    • Edition number1
    Related
    • Material mainParticleboard
    • Material secondaryMelamine
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials

    Region availability

    Europe
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Malta
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit