Publish your products
VPL-GTZ380 4K HDR Home Theater Projector
VPL-GTZ380 4K HDR Home Theater Projector
VPL-GTZ380 4K HDR Home Theater Projector
VPL-GTZ380 4K HDR Home Theater Projector
    Sony

    VPL-GTZ380 4K HDR Home Theater Projector

    VPL-GTZ380 4K SXRD Laser Projector

    Realize overwhelming native 4K image expression like you’ve never seen before. Sony’s X1 processor is paired with a super high contrast 10,000lm Z-Phosphor laser light source and DCI-P3 wide color space make your ultimate vision a reality. Object based super resolution enhances color and contrast for greater depth, cleaner textures, and more realistic pictures.

    Spectacular 10,000-lumen brightness with DCI-P3 color gamut

    A 100% DCI-P3 wide color gamut is achieved without sacrificing the high brightness of 10,000 lm, with a unique 3-channel laser light source. A high-intensity blue-laser activates the phosphor light source for wide gamut white light, while additional balanced red and blue laser light sources negate the need for a light-sapping color filter. The result is spectacular brightness and projected images with stunning realism even in well-lit spaces.

    Native 4K SXRDTM panel

    The advanced SXRDTM (Silicon X-tal Reflective Display) panel technology featured in Sony's home theater projectors delivers native 4K-resolution (4096 x 2160) images with 8.8 million pixels for an incredibly lifelike picture. SXRD projection offers rich, inky blacks as well as clear cinematic motion and image smoothness, and can reproduce vibrant colors with more tones and textures than a standard projector system.

    Sony X1™ Ultimate for projector

    X1™ Ultimate for projector is an innovative technology that uses advanced algorithms to cut noise and boost detail with high-precision frame analysis.

    Making color and contrast more real

    With Object-based HDR Remaster powered by X1TM Ultimate for projector, the color in individual objects on screen is analyzed and the contrast adjusted, unlike most TVs and projectors where contrast is only adjusted along one black-to-white contrast curve. Because objects are remastered individually, this projector can reproduce greater depth and textures, and more realistic pictures.

    Dynamic HDR Enhancer

    Dynamic HDR Enhancer powered by X1TM Ultimate for projector delivers the best contrast by processing HDR content scene by scene. It further enhances the contrast in combination with laser light output control, which makes bright scenes brighter and dark scenes darker to deliver bright 4K HDR images.

    Individual objects-analyzed and enhanced

    Object-based Super Resolution technology powered by X1TM Ultimate for projector detects individual objects in a picture and preserves details on screen. Hundreds of objects are identified and their resolution is individually enhanced to give a picture of exceptional accuracy and detail.

    4K MotionflowTM

    The powerful video processor in the VPL-GTZ380 offers MotionflowTM for smooth and clear motion, even when viewing 4K content. MotionflowTM is best for fast-moving sports content, as it adds frames to reduce blur while maintaining brightness. Cinema purists can choose True Theater mode to retain the original 24fps.

    Specification
    • Accessibility

      Screen Reader: Yes

      Dimensions (Without Protrusions)

      Dimensions (Without Protrusions): W 560 x H 228 x D 760 mm (W 22 1/16 x H 8 31/32 x D 29 15/16 in)

      Digital Contrast Optimizer

      Digital Contrast Optimizer: Yes

      Dual database processing

      Dual database processing: Yes

      Object-based Super Resolution

      Object-based Super Resolution: Yes

      Object-based HDR remaster

      Object-based HDR remaster: Yes

      Input Output (Computer / Video / Control)

      HDMI x 2 (HDCP2.3)

      Optional Accessories

      Optional accessories: VPLL-Z8014 (Normal throw lens) VPLL-Z8008 (Short throw lens)

      Supplied Accessories

      Supplied Accessories: RM-PJ29 Remote Commander (1), Size AA (R6) Manganese Batteries (2), AC power Cord (1), Lens Cap (1), Plug holder (1), Safety Regulations (1)

      Mass

      Mass: Approx. 51 kg / 112 lb.

      Power Consumption

      Power Consumption: Max. 2.0 kW (TBD)

      Standby: 0.4 W (when “Remote Start” is set to “Off”)

      Networked standby: 1.0 W (LAN) (when “Remote Start” is set to “On”) When a LAN Terminal is not connected, it becomes a low power consumption mode (0.5 W).

      Power Requirements

      Power Requirements: AC 200 V - 240 V, 50/60 Hz, AC 100 V to 120 V, 50/60 Hz*5 (Brightness is dimmed.)

      Acoustic noise*3

      Acoustic noise*3 *3 Depends on the projector setting condition and usage environment.: 33 - 39 dB

      Input lag reduction

      Input lag reduction: Yes (4K/2K)

      Picture position memory

      Picture position memory: 5

      3D

      3D: Yes

      HDR Format

      HDR FormatHDR10/HLG

      Motionflow

      Motionflow: Yes

      Dynamic contrast control

      Dynamic contrast control: Dynamic laser control

      Digital Focus Optimizer

      Digital Focus Optimizer: Yes

      Dynamic HDR Enhancer

      Dynamic HDR Enhancer: Yes

      Picture processor

      Picture processor: X1 Ultimate for projector

      Input Output (Computer / Video / Control)

      Trigger: x 2 (Mini jack, DC 12 V, Max. 100 mA)

      RS-232C: x1 (D-sub 9-pin (male))

      LAN: x1 (RJ-45, 10BASE-T/100BASE-TX)

      IR IN / OUT: IN: x 1, Out: x 1 (Mini jack)

      USB: x 1 (Type A, DC 5 V, Max. 500 mA)

      Display Port: x 2 (HDCP2.3)

      3D SYNC OUT: x 1 (3-pin mini-DIN (VESA 3D))

      Accepted digital signals

      Accepted digital signals :"720x576/50p, 720x480/60p, 1280x720/50p, 1280x720/60p,1920x1080/50i, 1920x1080/60i, 1920x1080/24p, 1920x1080/50p, 1920x1080/60p, 1920x1080/120p, 1920x1080/100p, 3840 x 2160/24p, 3840 x 2160/25p, 3840 x 2160/30p, 3840x2160/50p, 3840x2160/60p, 4096 x 2160/24p, 4096 x 2160/25p, 4096 x 2160/30p, 4096x2160/50p, 4096x2160/60p, WUXGA/60p, QXGA/60p, QXGA/120p, WQHD/60p, WQHD/120p, WQXGA/60p, WQXGA/120p

      Dynamic contrast

      Dynamic contrast: ∞: 1

      Light output

      Light Output: 10,000 lm

      Light source

      Light source: Laser diode

      Projection lens 

      Focus: Powered

      Zoom: Powered

      Lens shift: VPLL-Z8014 (Optional) : Powered, Vertical: +/-80 %, Horizontal: +/-33 % VPLL-Z8008 (Optional) : Powered, Vertical: +/-50 %, Horizontal: +/-19 %

      Throw ratio*1 *1 Display size : 16:9: VPLL-Z8014 (Optional) : 1.49 : 1 to 2.91 : 1 VPLL-Z8008 (Optional) : 0.85 : 1 to 1.09 : 1

      Display device

      Size of effective display area: 0.74” x 3

      Number of pixels: 26,542,080 (4096 x 2160 x 3) pixels

      Display system

      Display System: 4K SXRD panel, projection system

    Technical specification
    • Unique ref.VPL-GTZ380-4K-HDR-Home-Theater-Projector
    • Product familyProjector Equipment
    • Product groupProfessional, High‑Output Laser
    • Date of publishing2020-12-21
    • Edition number1
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors
    • IFC classificationObject
    • ETIM CodeEC000690
    • ETIM NameVideo projector
    • UNSPSC nameProjectors and supplies
    • UNSPSC code451116
    • CSI MasterFormat 2014 Code11 52 16
    • CSI MasterFormat 2014 TitleProjectors
    • OmniClass Number23-37 15 19
    • OmniClass TitleVideo Projectors
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    United States