Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/602d0b4c-6d8b-413f-81c0-29a5b0f7d853
Home
Categories
Electronics
Visual - Projectors
M0510 - TV/DVD Combination
Available in United States
SEPS2BIM
Follow
M0510 - TV/DVD Combination
4.0
(11 reviews)
TV/DVD Combination with Remote Control, The unit shall have the following minimum features: Front end audio/video/earphone inputs jacks, on screen menu display, HDTV and digital tuning capability, and video tracking adjustment capability.
Download
Technical specification
Technical specification
Unique ref.
M0510
Product family
TV/DVD Combination
Product group
TV/DVD Combination
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
430
Width (mm)
580
Depth (mm)
230
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Visual - Projectors
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M0512 - Television, HDTV, Large Screen
3.4
(
37
)
Download
SEPS2BIM
M0410 - Screen, Projection
4.8
(
10
)
Download
SEPS2BIM
M0506 - Television, Flat Screen
3.1
(
8
)
Download
SEPS2BIM
M0500 - Television, Color,Diagonal
Download
SEPS2BIM
M0515 - Television, Plasma
3.1
(
10
)
Download
SEPS2BIM
M0400 - Screen, Projection
4.8
(
5
)
Download