Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/6cef9c3c-9acc-40b3-871f-1632a83e3812
Home
Categories
Electronics
Visual - Projectors
M0512 - Television, HDTV, Large Screen
Available in United States
SEPS2BIM
Follow
M0512 - Television, HDTV, Large Screen
3.4
(37 reviews)
A high definition (HDTV) multimedia, slim design, 60"W to 65"W color television. The TV will have a 16.9 wide screen aspect ratio with full HD 1080p resolution and HDMI connections. TV may be LED, Plasma or LCD. TV will include a stand.
Download
Technical specification
Technical specification
Unique ref.
M0512
Product family
Television
Product group
HDTV
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
940
Width (mm)
1500
Depth (mm)
410
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Visual - Projectors
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M0510 - TV/DVD Combination
4.0
(
11
)
Download
SEPS2BIM
M0410 - Screen, Projection
4.8
(
10
)
Download
SEPS2BIM
M0506 - Television, Flat Screen
3.1
(
8
)
Download
SEPS2BIM
M0500 - Television, Color,Diagonal
Download
SEPS2BIM
M0515 - Television, Plasma
3.1
(
10
)
Download
SEPS2BIM
M0400 - Screen, Projection
4.8
(
5
)
Download