We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

VPL-HW45ES Affordable cinema-quality entertainment for any room

Unique ref.: VPL-HW45ES-Cinema-quality-projector
Brand: Sony
Product family: Data/Multi/Media Projectors
Product group: 4K HDR
Date of publishing: 2019-03-25
Edition number: 1
Type: Object (single object)
Download (13)

Create a spectacular cinematic experience in your own home. The VPL-HW45ES is packed with technology developed for our professional Digital Cinema projectors, including SXRD panels and Advanced Reality Creation upscaling technology for fabulously detailed Full HD images. With 1,800 lumen brightness and a compact design, it’s the perfect choice for unforgettable home entertainment.

Spectacular Full HD pictures with Advanced Reality Creation
Advanced SXRD® panel technology is teamed with Advanced Reality Creation — Sony's Super Resolution processing technology that refines subtle details, colors and textures. You'll see the difference with crisp, sharp Full HD pictures that take you closer than ever to the original 1080p source.

High brightness and high contrast ratio
With an impressive 1,800 lumens brightness and high contrast ratio, Full HD images are clear and with bright highlights and rich, deep blacks — even in well-lit rooms.

Smooth, fluid on-screen action
Coupled with the panel's super-fast response rate, Motionflow™ technology means you’ll see every detail with minimal blur — no matter how fast the action.

Long-lasting lamp
Up to 6000 hour3 rated lamp operating life (in Low mode) means simpler maintenance, with fewer lamp swaps and reduced running costs.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Object
UNSPSC name: Projectors and supplies
UNSPSC code: 451116
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 15 19
OmniClass Title: Video Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 463.9 mm
Height 179.2 mm
Resolution 1920x1080
Width 407.4 mm

BIMobject®