Publish your products
Sony 75" BRAVIA Professional Display EZ20L FW75EZ20L

Sony 75" BRAVIA Professional Display EZ20L FW75EZ20L

Advanced picture technologies for brilliant 4K image quality

Available in screen sizes from 43”-85”, BRAVIA EZ20L Series features advanced Sony picture processing technologies to ensure your content looks its best with fine detail, brilliant colors and smooth movement. The panel offers 350 nit brightness for high visibility in indoor environments, with a wide viewing angle to ensure everyone in the room enjoys crisp, clear images wherever they’re positioned.

Specification
  • Screen Sizeoption 1: 85" (US Only)
    option 2: 75"
    option 3: 65"
    option 4: 55"
    option 5: 50"
    option 6: 43"Brightness (cd/m²)350Contrast Ratio85": 5000:1
    75": 1200:1
    65": 1200:1
    55": 1200:1
    50": 5000:1
    43": 1200:1Dynamic Contrast Ratio400,000:1Response Time (ms)85": 6.5
    75": 8.0
    65": 8.0
    55": 8.0
    50": 6.0
    43": 8.0Display resolution (H x V, pixels)3840 x 2160HDR (High Dynamic Range) compatibilityYes (HDR10, HLG)Aspect Ratio16:9Portrait/Tilt CompatibilityYes

Technical specification
  • Unique ref.Sony_EZ_Series_20L_75_Display
  • Product familyProfessional Displays
  • Product groupDisplays
  • TypeObject (single object)
  • Date of publishing2024-05-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationFurnishing Element
  • ETIM CodeEC001630
  • ETIM NameTelevision
  • Uniclass 2015 CodePr_40_30_25_48
  • Uniclass 2015 DescriptionLiquid crystal display (LCD) panels
  • OmniClass Number23-37 15 25 13
  • OmniClass TitleLiquid Crystal Display Televisions

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States