Publish your products
Crystal LED S Series Video Wall Modular Display Cabinet ZRD-S15G

Crystal LED S Series Video Wall Modular Display Cabinet ZRD-S15G

Overview

Clear, natural images on any scale, even in bright environments

Crystal LED S Series makes the benefits of Sony’s advanced video wall technology even more accessible for large-scale display applications in a wide range of corporate and educational environments.

The ZRD-S12G and ZRD-S15G Crystal LED S Series modular display cabinets feature latest-generation picture processing, fine-tuned to ensure pristine images with accurate, neutral color reproduction. Anti-Reflection Surface Technology boosts contrast and visibility from any angle in brightly-lit lobbies and lecture halls, while a screen coating safeguards against accidental contact in high-traffic environments.

The slim cabinet design affords greater installation flexibility that’s enhanced by more convenient cable management. Reduced power consumption compared with conventional LED walls drives down total cost of ownership, making Crystal LED S Series a compelling option for long-term operation in environments such as entrance halls and visitor attractions.

Features

High impact images with accurate neutral color

Offering a brightness of 800 cd/m2, the ZRD-S12G and ZRD-S15G are ideal for video wall applications in a wide range of corporate and educational settings, from entrance lobbies and boardrooms to lecture halls and seminar rooms. Powerful image processing has been carefully refined to ensure true-to-life skin tones in online meetings and accurate reproduction of other colors in corporate logos, presentations or lectures. The display module’s wide viewing angle ensures that vibrant images are seen clearly from anywhere in the room.

Specification
    • Pixel Pitch1.56 mm
    • Supported Display ControllerNovaStar MX40 pro/MX30
    • SurfaceAnti-Reflection Surface Technology
    • Resolution (W x H)384 x 216
    • Brightness (Max.)800 cd/m2
    • Contrast Ratio (0 lx)More than 1,000,000:1
    • Viewing Angle (H/V)160°/160°
    • Bit Depth22-bit Internal Processing
    • Signal Interface1 in 1 out (2 x RJ45)
    • Operation Temperature / Operation Humidity32 °F to 104 °F / 20% to 80% (no condensation)
    • Storage Temperature/Storage Humidity–4 °F to 140 °F / 20% to 80% (no condensation)
    • Power RequirementsAC 100–240 V, 50/60 Hz
    • Power Consumption (Max.) Calibration mode: Off98W (484W/㎡)
    • Power Consumption (Calibrated 100% brightness) Calibration Mode: OnLess than 60 W (290 W/㎡) (TBD)
    • Dimensions (W x H x D)Approx. 600 x 338 x 45 mm (23 5/8 x 13 3/8 x1 13/16 inch)
    • Mass/WeightApprox. 5.7 kg (12.6 lb)
    • MaintenanceFront
    • ApplicationIndoor
Technical specification
  • Unique ref.crystal-led-s-series-video-wall-madular-display-cabinet-zrd-s15g
  • Product familyProfessional Displays
  • Product groupLED Walls
  • TypeObject (single object)
  • Date of publishing2026-06-05
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • Uniclass 2015 CodePr_75_75_15_24
  • Uniclass 2015 DescriptionDisplay screen monitors
  • CSI MasterFormat 2014 Code10 11 36
  • CSI MasterFormat 2014 TitleVisual Display Conference Units
  • OmniClass Number23-37 19 17
  • OmniClass TitleVideo Walls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit