Publish your products
Waste Bin Healthcare Furniture
Waste Bin Healthcare Furniture
Waste Bin Healthcare Furniture
Waste Bin Healthcare Furniture
Waste Bin Healthcare Furniture

    Waste Bin Healthcare Furniture

    Medical Waste Bin

    This medical waste bin makes a great addition to any healthcare facility, like clinics and hospitals.

    Standard sizes
    Widths: 12"-18"
    Depths: 10"-18"
    Heights: 18"-30"

    • Most commonly used in hospitals, clinics, and other healthcare facilities
    • Used to dispose of chemical waste, soiled waste, medicines, laboratory waste, etc.
    • Durable, sturdy, environmentally friendly, and healthy waste bin


    This medical waste bin is most commonly found in hospitals and other healthcare facilities. To open this generic family, browse it on the Fetch App and directly load it into your project. In the properties panel, under the construction category, adjust your desired dimensions in the "ENTER_Width," "ENTER_Depth," and "ENTER_Height" parameters.
    Specification
      • Constructed with heavy-duty steel
      • Includes a sturdy foot thread for no contact with bacteria
      • Width, depth, and height are adjustable
    Technical specification
    • Unique ref.SSG_Receptacle_Waste_Bin_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-08-24
    • Edition number1
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationFurniture
    • OmniClass Number23-21 35 00
    • OmniClass TitleMiscellaneous Equipment and Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States