Publish your products
Deck Mounted Chrome Plated Gas Valve
Deck Mounted Chrome Plated Gas Valve
Deck Mounted Chrome Plated Gas Valve
Deck Mounted Chrome Plated Gas Valve
Deck Mounted Chrome Plated Gas Valve
Deck Mounted Chrome Plated Gas Valve
Deck Mounted Chrome Plated Gas Valve

    Deck Mounted Chrome Plated Gas Valve

    Deck Mounted Gas Valve

    Ideal for any school or professional laboratory. Deliver a steady and reliable gas supply for up to 4 stations or instruments.

    Standard sizes
    Widths: 5 1/8", 8 3/8"
    Depths: 2", 5 1/8", 8 3/8"
    Heights: 3 1/2"

    • Ideal for use in any educational, or professional lab setting
    • Choose between 2, 3, or 4 outlets
    • 90° and 180° options available for 2 outlet configuration
    • Easily mounts to countertop with 3/8" IPS female inlet


    This versatile gas valve family is able to add or subtract gas outlets based on your needs. Select a type to choose between 1 outlet, 2 outputs at 90° and 180°, 3, or even 4 outlet units. This family is face-based and can be applied directly to your desired counter top. Integral, straight, serrated hose attachment is fully modeled for render-ready projects.
    Specification
    • Construction
      • Deck mounted turret base with laboratory ball valve(s)
      • Non-removable straight seven serrated hose end
      • Center of hose end stands 2-1/16" off mounted surface
      • Forged brass, chrome plated body and lever handle
      • Interior of ball valve made with molded teflon seals
      • Convenient colored plastic index disk on handle
      Connections
      • 3/8" IPS female gas inlet
      • Includes 3/8" IPS mounting shank with locknut and washer
    Technical specification
    • Unique ref.SSG_Valve_Gas_Deck_Mounted_CHR
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-09-11
    • Edition number1
    Related
    • Material mainChrome
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • CSI MasterFormat 2014 Code22 63 00
    • CSI MasterFormat 2014 TitleGas Systems for Laboratory and Healthcare Facilities

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit