Publish your products
Turbine Roof Ventilation
Turbine Roof Ventilation

    Turbine Roof Ventilation

    Turbine Ventilation

    • Ideal for industrial and commercial roof ventilation.
    • Features a variable pitch flue section for sloped roof installations.
    • No electrical, wiring, or operating costs.
    • Supports high wind speeds up to 205.2 km/h.


    Distinguished by its variable-pitch flue section, this product accommodates roof pitches up to 45 degrees, ensuring horizontal alignment for optimal efficiency. Available in sizes ranging from 12 to 36 inches, each unit—crafted from robust Aluminum 5005 H34 and featuring double-row ball bearings—offers exceptional durability and reduced maintenance. The turbine efficiently expels stale air, reduces energy costs, and enhances indoor air quality by harnessing natural wind currents to drive airflow. Its compatibility with various architectural designs and ease of installation make it an ideal choice for architects and designers seeking sustainable, eco-friendly ventilation solutions.
    Specification
    • Construction
      • Turbine & Throat: Aluminum 5005 H34
      • Shaft: Aluminum 2011 T3
      • Dome & Skirt: Aluminum 1200 H0
      • Brackets: Aluminum 6060 T591
      • Spider Bearing: Zinc passivate plated mild steel with ball bearings
      • Shaft (H900) only: 303 Stainless Steel
      Installation
      • Sloped Roof Installation requires a variable pitch flue section for leveling
      • Standard Base Flashing fits under the ridge cap for weatherproofing
      • Flat Roof Installation includes an optional wood-framed curb by others
      • Recommended fasteners: 10 gauge 16mm tek screws or 1/8 blind rivets with silicone sealant
      Sustainability
      • Wind-driven passive turbine exhaust for energy efficiency
      • Aluminum construction for recyclability and durability
      • Wind Speed Rating: 205.2 km/h (57 m/s) - Performance Level I
      Maintenance
      • Annual cleaning and inspection recommended
      • Ensure smooth operation and check for damage and wear
      • Verify secure connection of turbine head to bottom plate
    Technical specification
    • Unique ref.SSG_Vent_Turbine_ALU
    • TypeObject (single object)
    • Date of publishing2026-02-14
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationFlow Moving Device
    • CSI MasterFormat 2014 Code23 35 00
    • CSI MasterFormat 2014 TitleSpecial Exhaust Systems