Publish your products
FlameGuard® PVC True Union Standard Drain Valves

FlameGuard® PVC True Union Standard Drain Valves

Spears® FlameGuard® CPVC Fire Sprinkler Products provide a cost effective alternative to metal systems with advantages of high corrosion resistance, improved system hydraulics, ease of installation and quick assembly with readily available tools. CPVC Fire Sprinkler Systems are based on proven products that have been in continuous service for over 40 years. Spears® FlameGuard® products are approved by UL®, FM® Global, LPCB and Certified by NSF International for potable water use. Check local codes for restrictions and limitations.

Corrosion Resistant CPVC Material Does Not Sustain Biological Growth

Unlike metal systems, FlameGuard® CPVC products never rust, scale or pit and do not sustain biological growth - a cause of Microbiologically Influenced Corrosion (MIC) which can destroy metal fire sprinkler systems from the inside out.

Superior Flow Characteristics for Lower Friction Losses

The smooth-wall interior surfaces of FlameGuard® CPVC systems result in reduced friction loss over metal systems. The design flow characteristics remain constant throughout the life of the product because there is no interior corrosion in the system due to microbiological activity.

Pressure Rated to 175 psi (1200kpa) @ 150°F (65°C)

FlameGuard® CPVC Products are produced in combinations of Schedule 40 and Schedule 80 Fitting configurations conforming to ASTM F 438 or F 439 standards and FlameGuard® SDR 13.5 CPVC Fire Sprinkler Pipe conforming to ASTM F 442 standards. UL® Rated working pressure is 175 psi (1200kpa) @ 150°F (65°C) (LPCB rated to 120°F) (49°C).

Easy Installation for Lower Costs

FlameGuard® CPVC system installations significantly reduce costs over conventional metal piping by virtually eliminating prefabrication. Systems can be fully installed on site using solvent cement joining methods.

UL® Listed for U.S. and Canada in NFPA 13, 13R & 13D Systems

FlameGuard® CPVC Fire Sprinkler Products are UL® listed for U.S. and Canada applications for Light Hazard occupancies as defined in NFPA 13, Residential occupancies up to and including 4-stories as defined in NFPA 13R, and Residential occupancies for one and two family dwellings and manufactured homes as defined in NFPA 13D. Consult Spears® FlameGuard® CPVC Fire Sprinkler Products Installation Instructions and NFPA Standards for additional applications including air plenum, system risers, concealed, exposed, underground, combustable attic, garage, basement and low pressure dry piping installations.

Full Limited Lifetime Warranty

FlameGuard® CPVC Fire Sprinkler Products carry a limited lifetime warranty against defects in material or workmanship. Consult Spears® warranty for additional details.

Technical specification
  • Unique ref.spears-3622fg
  • Product familyFlameGuard®
  • Product groupTrue Union Ball Valve
  • TypeObject (single object)
  • Date of publishing2019-01-09
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationPipe Fitting
  • UNSPSC namePlumbing connectors
  • UNSPSC code40141720
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit