Publish your products
LINEA'TOUCH LED DECOWOOD
LINEA'TOUCH LED DECOWOOD
LINEA'TOUCH LED DECOWOOD
    SPM

    LINEA'TOUCH LED DECOWOOD

    3.8 out of 5 stars3.8(5 reviews)

    Warm wood - Improved ergonomics - Integrated lighting.

    Handrail in wood effect designed to secure movement in corridors and all traffic areas :

    • Provides comfort and safety for users
    • Creates a warm atmosphere, personalized by zone, by service or by floor (5 color filters available)
    • Combining design and ergonomics
    • Ensures an excellent grip thanks to its exclusive trilobed shape
    • Provides several combinations with its wide range of accessories and wood decors

    M1 (Bs2d0) - Light traffic - Made in France - Proprietary formulation

    Specification
      • Model : Trilobed handrail Linea'Touch LED Decowood
      • Section : Height 42 mm x Width 40 mm
      • Length : 4 meters
      • Overwall Projection : 80 mm
      • Stand-off from wall : 40 mm
      • Material : Antibacterial PVC classified M1 (Bs2d0) wood decor. Bactericidal joint.
      • Fixing components : 2 points quick removable assembly self-locking 55 mm bugled bracket in silver anodised effect aluminium, screwed to the wall every 0,80 m
      • Colour : 6 wood decors
      • LED band : 5 meters
      • Colour filter : Choose from 5 available colours
    Technical specification
    • Unique ref.SPM-LINEA-TOUCH-LED-DECOW
    • Product familyMain courante
    • Product groupTrilobée
    • TypeObject (single object)
    • Date of publishing2019-12-18
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryPVC
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_25_30_36
    • Uniclass 2015 DescriptionHandrails
    • CSI MasterFormat 2014 Code10 26 16.16
    • CSI MasterFormat 2014 TitleProtective Corridor Handrails
    • OmniClass Number23-17 25 13
    • OmniClass TitleHandrails
    • CSI UniFormat II CodeC
    • CSI UniFormat II TitleINTERIORS

    Region availability

    Europe
    France