Unique ref.: | SPM-ESCORT-DUO |
---|---|
Brand: | SPM |
Product family: | Main courante |
Product group: | Pare-choc |
Date of publishing: | 2019-06-20 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.spm.fr/produits/liste-produits-protection-murale-mains-courante... |
---|---|
Installation instructions: | http://www.spm.fr/media/27-spm-website/vl/doc-techniques-divers/gmo-escort... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.spm.fr/media/27-spm-website/vl/presentation-integrale/escortduo... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/spm/product/spm-escort-duo
Material main: | PVC |
---|---|
Material secondary: | PVC |
Designed in: | France |
Manufactured in: | France |
BIMobject Category: | Construction - Railing |
---|---|
IFC classification: | Railing |
Uniclass 1.4 Code: | L4422 |
Uniclass 1.4 Description: | Hand rails, grab rails |
Uniclass 2.0 Code: | PR-64-36 |
Uniclass 2.0 Description: | Handrails |
Uniclass 2015 Code: | Pr_25_30_36 |
Uniclass 2015 Description: | Handrails |
NBS Reference Code: | 64-36 |
NBS Reference Description: | Handrails |
CSI MasterFormat 2014 Code: | 10 26 16.16 |
CSI MasterFormat 2014 Title: | Protective Corridor Handrails |
OmniClass Number: | 23-17 25 13 |
OmniClass Title: | Handrails |
CSI UniFormat II Code: | C1030 |
CSI UniFormat II Title: | Fittings |
Name | Value |
---|---|
Colour | Yellow ; Beige ; Orange ; Red ; Violet ; Blue ; Green ; Grey ; Brown ; White ; Black |
Height | — 900 mm |
Installation Method | Spacer fixing |
Material | PVC |
Rail Height | 150 mm |
Shape | Round |
Thickness | 2 mm |
Width | 40 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Yellow ; Beige ; Orange ; Red ; Violet ; Blue ; Green ; Grey ; Brown ; White ; Black |
Material | PVC |
Shape | Round |
BIMobject®